IESNA:LM-63-2002
[TEST]P952064
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6A-740-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 70 CRI, 4000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]28676
TILT=NONE
156 -1 1 37 73 1 1 1.5 1 0
1 1 170.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
3943.2 4240.5 4559.8 4880.6 5126.5 5277 5368.6 5420 5476.7 5542.6
5627.3 5742.3 5897.4 6080.5 6302.9 6677.4 7243.3 7993.8 8920.6 10079.7
11598.8 13342.7 15199.3 16888 17908.6 17390.3 16353.1 14963.3 13293.5 11303.8
8786.7 6277.9 4108.9 2388.5 1050.9 325.3 0
3943.2 4256.6 4615.9 4972 5234.5 5394.1 5469.6 5488.2 5500.5 5511.4
5528.9 5566.5 5635.2 5721.4 5863.5 6160.5 6681.2 7436.1 8419.6 9592.3
10996.8 12613.7 14479.1 16495.8 18517.7 19054.9 17915.4 16449.2 14909.7 13158.4
10706.2 8069.8 5616.4 3419.1 1597.9 509.2 0
3943.2 4272.8 4672.2 5063.2 5342.5 5511.1 5570.6 5556.5 5524.4 5480.2
5430.6 5390.5 5373.1 5362.5 5424.2 5643.6 6119.1 6878.4 7918.5 9104.8
10394.8 11884.8 13758.8 16103.4 19127.1 20719.5 19477.7 17935 16526 15013.2
12625.8 9861.8 7123.8 4449.8 2144.9 693 0
3943.2 4295.6 4727.9 5145.4 5438.9 5598.3 5625.2 5557.5 5452.5 5331.3
5204.5 5091.1 5004.5 4945.5 4989.7 5248.7 5825.4 6709.2 7843.9 9089.6
10397.4 11811.1 13471.5 15527.1 18411.4 20638.8 19786.8 18080 16590.8 15059.8
12798.1 10108.4 7430.3 4792.2 2436.1 855.5 0
3943.2 4318.5 4783.7 5227.5 5535.3 5685.1 5680 5558.5 5380.7 5182.4
4978.5 4791.8 4635.9 4528.5 4555.3 4853.8 5531.7 6540 7769.1 9074.5
10400 11737.3 13184.1 14950.9 17695.7 20558 20095.8 18224.8 16655.7 15106.3
12970.5 10355.1 7736.9 5134.8 2727.4 1018 0
3943.2 4332.1 4814 5277 5593.7 5727.5 5681.5 5497.2 5245.4 4983.5
4736.8 4523.9 4356.9 4266.2 4373.1 4842 5739 6992.1 8493.5 10119.5
11746.7 13345.9 14974.5 16758.6 19406.4 22125.2 22087.4 20299.9 18511.4 16558.1
14100 11213.8 8385.4 5581.2 3094.2 1201.4 0
3943.2 4345.7 4844.3 5326.5 5651.8 5769.8 5683 5435.9 5110.1 4784.5
4495.2 4256.1 4077.9 4004 4191 4830.2 5946.3 7444.3 9217.9 11164.1
13093.4 14954.5 16764.6 18566.3 21117.1 23692.5 24079.1 22374.8 20366.9 18009.9
15229.6 12072.4 9033.6 6027.5 3460.8 1384.8 0
3943.2 4352.5 4862.6 5353.3 5677.8 5784.1 5667.9 5379.8 5011.6 4661.3
4365.7 4128.7 3959.7 3911.3 4169.4 4929.1 6186.9 7881.9 9937 12216.8
14482.9 16673.7 18814.2 20887.7 23602.6 26057.2 26372.1 24677.7 22348.7 19494.2
16274.4 12813.4 9422.8 6189.9 3553 1392.7 0
3943.2 4359.3 4881 5379.9 5703.7 5798.3 5652.7 5323.5 4913.1 4538.2
4236.4 4001.5 3841.5 3818.4 4147.8 5028.1 6427.4 8319.4 10656.2 13269.3
15872.4 18392.8 20863.7 23209 26088 28421.7 28664.9 26980.5 24330.3 20978.2
17319.2 13554.6 9811.8 6352.1 3645.1 1400.4 0
3943.2 4356.3 4895 5392.8 5713.6 5799.8 5634.9 5283.8 4852.6 4471.3
4173.2 3941.7 3785.8 3778.3 4144.4 5079.6 6547.3 8576.4 11092.7 13887.4
16712.4 19399.7 22061.3 24694.2 27693.2 29905.4 29928 27970.1 24880.3 21033.9
17039.3 13073.4 9037.9 5743.8 3157.9 1175.7 0
3943.2 4359.3 4881 5379.9 5703.7 5798.3 5652.7 5323.5 4913.1 4538.2
4236.4 4001.5 3841.5 3818.4 4147.8 5028.1 6427.4 8319.4 10656.2 13269.3
15872.4 18392.8 20863.7 23209 26088 28421.7 28664.9 26980.5 24330.3 20978.2
17319.2 13554.6 9811.8 6352.1 3645.1 1400.4 0
3943.2 4352.5 4862.6 5353.3 5677.8 5784.1 5667.9 5379.8 5011.6 4661.3
4365.7 4128.7 3959.7 3911.3 4169.4 4929.1 6186.9 7881.9 9937 12216.8
14482.9 16673.7 18814.2 20887.7 23602.6 26057.2 26372.1 24677.7 22348.7 19494.2
16274.4 12813.4 9422.8 6189.9 3553 1392.7 0
3943.2 4345.7 4844.3 5326.5 5651.8 5769.8 5683 5435.9 5110.1 4784.5
4495.2 4256.1 4077.9 4004 4191 4830.2 5946.3 7444.3 9217.9 11164.1
13093.4 14954.5 16764.6 18566.3 21117.1 23692.5 24079.1 22374.8 20366.9 18009.9
15229.6 12072.4 9033.6 6027.5 3460.8 1384.8 0
3943.2 4332.1 4814 5277 5593.7 5727.5 5681.5 5497.2 5245.4 4983.5
4736.8 4523.9 4356.9 4266.2 4373.1 4842 5739 6992.1 8493.5 10119.5
11746.7 13345.9 14974.5 16758.6 19406.4 22125.2 22087.4 20299.9 18511.4 16558.1
14100 11213.8 8385.4 5581.2 3094.2 1201.4 0
3943.2 4318.5 4783.7 5227.5 5535.3 5685.1 5680 5558.5 5380.7 5182.4
4978.5 4791.8 4635.9 4528.5 4555.3 4853.8 5531.7 6540 7769.1 9074.5
10400 11737.3 13184.1 14950.9 17695.7 20558 20095.8 18224.8 16655.7 15106.3
12970.5 10355.1 7736.9 5134.8 2727.4 1018 0
3943.2 4295.6 4727.9 5145.4 5438.9 5598.3 5625.2 5557.5 5452.5 5331.3
5204.5 5091.1 5004.5 4945.5 4989.7 5248.7 5825.4 6709.2 7843.9 9089.6
10397.4 11811.1 13471.5 15527.1 18411.4 20638.8 19786.8 18080 16590.8 15059.8
12798.1 10108.4 7430.3 4792.2 2436.1 855.5 0
3943.2 4272.8 4672.2 5063.2 5342.5 5511.1 5570.6 5556.5 5524.4 5480.2
5430.6 5390.5 5373.1 5362.5 5424.2 5643.6 6119.1 6878.4 7918.5 9104.8
10394.8 11884.8 13758.8 16103.4 19127.1 20719.5 19477.7 17935 16526 15013.2
12625.8 9861.8 7123.8 4449.8 2144.9 693 0
3943.2 4256.6 4615.9 4972 5234.5 5394.1 5469.6 5488.2 5500.5 5511.4
5528.9 5566.5 5635.2 5721.4 5863.5 6160.5 6681.2 7436.1 8419.6 9592.3
10996.8 12613.7 14479.1 16495.8 18517.7 19054.9 17915.4 16449.2 14909.7 13158.4
10706.2 8069.8 5616.4 3419.1 1597.9 509.2 0
3943.2 4240.5 4559.8 4880.6 5126.5 5277 5368.6 5420 5476.7 5542.6
5627.3 5742.3 5897.4 6080.5 6302.9 6677.4 7243.3 7993.8 8920.6 10079.7
11598.8 13342.7 15199.3 16888 17908.6 17390.3 16353.1 14963.3 13293.5 11303.8
8786.7 6277.9 4108.9 2388.5 1050.9 325.3 0
3943.2 4208 4487.9 4761.9 4976.5 5112.2 5196.8 5245.8 5295.8 5357.7
5446 5569.5 5730.3 5915.1 6144.6 6475.6 6949.2 7569.2 8347.9 9273.6
10383.7 11549.7 12583.4 13316.1 13499.2 12728.2 11637.4 10339.3 8922.9 7387.4
5627.2 3938.5 2537.5 1468.6 660.6 216.4 0
3943.2 4175.5 4416 4643.5 4826.6 4947.6 5025.1 5071.7 5114.7 5172.6
5264.9 5396.6 5563.4 5749.9 5986.2 6273.7 6655 7144.7 7775.2 8467.4
9168.3 9756.6 9967.7 9744.2 9089.6 8066.2 6921.8 5715.4 4552.2 3471.1
2467.6 1599.1 966.1 549 270.5 107.4 0
3943.2 4140.8 4344.3 4533.9 4681.8 4783.6 4847.1 4877.6 4901.3 4933.4
4991.5 5082.3 5199.8 5322.6 5462.4 5619 5817.8 6077.9 6420.2 6784.8
7123.2 7342.9 7294.5 6953.7 6319.6 5462.1 4587.2 3730.1 2937 2245.3
1629.6 1104.3 711.5 437.6 233.9 97 0
3943.2 4106.3 4272.8 4424.4 4537.1 4619.6 4669.2 4683.4 4688 4694
4717.9 4767.8 4836.2 4895.3 4938.5 4964.3 4980.4 5011.2 5065.2 5102.2
5078 4929 4621.1 4163.4 3549.5 2858 2252.7 1744.9 1321.7 1019.5
791.7 609.5 457 326.5 197.5 86.6 0
3943.2 4071.5 4200.6 4317.7 4407.6 4466.7 4493.2 4479.1 4440.4 4392.9
4346 4314.7 4300 4281.8 4247.6 4189.1 4108.4 4025.2 3947.9 3884
3814.4 3696.9 3502 3227.2 2870.4 2443.4 2059.2 1690 1337.4 1066.9
834.6 638.7 469.1 328.7 196.4 85.5 0
3943.2 4036.7 4128.6 4211 4277.9 4313.9 4317.2 4274.9 4192.9 4091.8
3974.2 3861.5 3763.4 3668.1 3557 3413.9 3236.6 3039.6 2830.7 2665.8
2550.8 2464.9 2382.9 2290.9 2191.3 2028.8 1865.7 1634.9 1353 1114.4
877.6 668 481.2 331.1 195.2 84.4 0
3943.2 4003.4 4061.2 4117.1 4166.8 4188.2 4171.7 4099.8 3975.9 3830.5
3668.1 3519.7 3395.6 3288.6 3183.5 3059.7 2912 2749 2575.9 2439
2348.1 2288.1 2244.7 2193.3 2114.6 1977.8 1841.6 1648.4 1415.4 1202.8
976.6 764.1 562.6 391 239.1 102.3 0
3943.2 3970.1 3993.9 4023.1 4055.5 4062.4 4026.1 3924.7 3758.9 3569.2
3362.2 3177.9 3027.8 2909 2809.9 2705.5 2587.4 2458.5 2321.1 2212.2
2145.3 2111.6 2106.6 2095.7 2037.9 1927 1817.6 1661.7 1477.6 1291
1075.5 860.2 643.8 450.9 283 120.3 0
3943.2 3937.9 3930.3 3936.4 3948.5 3950 3901.6 3778.3 3588.4 3375
3163.2 2996.7 2875.7 2786.4 2707.7 2616.2 2506.5 2383.9 2245.5 2114.6
2017 1964 1969.3 1974.6 1958 1917.1 1818.8 1658.4 1477.6 1305.8
1143.9 972.9 778.5 565.9 368.4 155.9 0
3943.2 3902 3867.5 3855.1 3861.2 3868.8 3836.5 3738.2 3577.8 3395.7
3219.2 3064.8 2929.1 2810.2 2697.9 2580.2 2451.3 2314.3 2178.1 2056.6
1949.7 1869.9 1827.5 1802.1 1778.2 1750.4 1691.7 1587 1454.1 1306.1
1138.2 969.9 778 572.3 376.8 166.4 0
3943.2 3873 3812.8 3782.2 3784.3 3805.8 3806.4 3749.2 3629.2 3471.9
3306.9 3149.6 2996.3 2850 2708.8 2568.1 2423.9 2278 2142.7 2027
1923.3 1843.9 1786.4 1742.2 1700.6 1653.2 1588.5 1501 1393 1264.2
1105.9 944 756.4 561.7 365.4 161.9 0
3943.2 3844.1 3757.8 3709.4 3707.5 3743.2 3776.5 3760.1 3680.7 3548
3394.7 3234.3 3063.8 2889.8 2719.8 2556 2396.5 2241.7 2107.5 1997.3
1897.2 1818 1745.4 1682.3 1622.8 1556.2 1485.1 1415.1 1331.9 1222.3
1073.6 918.2 734.6 551.1 354.1 157.4 0
3943.2 3817.9 3711.8 3648.9 3646.9 3702.9 3781.9 3826.1 3795.2 3678.7
3512.3 3331 3144 2953.8 2768.7 2591.1 2421.8 2262.3 2124.7 2013.7
1922.6 1856.3 1799.7 1740.7 1674.1 1588.8 1497.7 1411.1 1318.2 1202.3
1054.5 898.8 718.4 539.6 341.2 154.9 0
3943.2 3791.9 3666 3588.4 3586.4 3663 3787.3 3892.1 3909.9 3809.7
3630 3427.5 3224.2 3017.9 2817.4 2626 2447 2283 2142.3 2029.9
1948.1 1894.4 1853.9 1799.1 1725.3 1621.3 1510.1 1407.2 1304.6 1182.5
1035.3 879.4 702.1 528.1 328.3 152.5 0
3943.2 3769 3625.4 3537.4 3531.5 3619.7 3776.1 3927.2 3983.3 3905.2
3723.9 3502.9 3286.7 3077.8 2876.7 2685.2 2504.2 2337.2 2193.7 2080.2
1995.7 1938 1900.8 1854.2 1788.5 1695 1589.1 1480.1 1368.8 1233
1072.8 910 727.5 526 317.5 152.1 0
3943.2 3746.2 3584.9 3486.2 3476.4 3576.7 3765 3962.1 4056.7 4000.7
3817.9 3578.2 3349.3 3137.9 2936.2 2744.5 2561.4 2391.5 2245.2 2130.5
2043 1981.4 1947.7 1909.3 1851.8 1768.8 1668.2 1553.2 1432.9 1283.4
1110.3 940.4 752.8 523.8 306.4 151.6 0
3943.2 3723.2 3548.1 3441.1 3425.7 3524.2 3719.4 3925.3 4039.7 4011
3853 3617.3 3381.1 3173.2 2978.6 2796.9 2621.6 2456.6 2312.7 2197.1
2102.6 2037 1996.4 1957.4 1900.6 1821 1718.2 1600.6 1473.8 1320.4
1143.8 969.2 777 515.4 283 133.8 0
3943.2 3700.3 3511.2 3396.2 3375 3471.9 3673.9 3888.7 4022.6 4021.1
3888 3656.5 3412.8 3208.6 3020.9 2849.2 2682 2521.6 2380.1 2263.6
2162.3 2092.6 2045 2005.6 1949.7 1873.2 1768.1 1647.8 1514.6 1357.3
1177.2 997.9 801.2 506.9 259.5 115.8 0
3943.2 3682.6 3482.9 3362.5 3334.8 3420.4 3600.6 3791.7 3911.7 3915.2
3801.1 3594.6 3365.8 3165.3 2990.1 2835 2685.5 2539 2405.1 2292.4
2199.2 2136.4 2091.3 2052.4 1996.6 1916.2 1805.9 1680.5 1544.1 1386.2
1203.5 1025.6 822.2 551.7 301.4 133.3 0
3943.2 3664.8 3454.5 3328.9 3294.4 3369 3527.4 3694.7 3801 3809.3
3714.4 3532.8 3318.6 3121.9 2959.4 2820.8 2688.8 2556.4 2430.1 2321.1
2236.1 2180.1 2137.7 2099 2043.5 1959.2 1843.7 1713.2 1573.6 1415.1
1229.9 1053.1 843.1 596.5 343.5 151 0
3943.2 3650.4 3434.6 3305.3 3268 3334.9 3475.6 3618.5 3707.5 3713.1
3628.8 3466.4 3271.1 3083.9 2924.3 2788.5 2661.4 2533.3 2409.2 2306.6
2235.2 2188 2148.6 2110 2055.6 1970.8 1855.7 1724.8 1584.8 1428.4
1243.8 1066.1 860.4 625.8 379.8 165.7 0
3943.2 3636 3414.8 3281.7 3241.4 3300.9 3423.9 3542.2 3614.1 3616.7
3543.4 3400 3223.3 3045.9 2889.3 2756.2 2634 2510.3 2388.5 2292.1
2234.6 2195.8 2159.5 2121.1 2067.7 1982.5 1867.5 1736.3 1596 1441.7
1257.7 1079.2 877.6 655.2 416.1 180.4 0
3943.2 3624.8 3400.7 3265.5 3226.1 3283.8 3400.1 3507.1 3569.2 3569.3
3502.3 3372.4 3209.2 3036.7 2875.2 2730.6 2596.8 2464.1 2335.7 2245.2
2197.1 2165.3 2132.9 2094.2 2041.4 1958.7 1844.6 1715.3 1578.9 1427.5
1250.7 1069.5 873.4 653.4 413.1 176.7 0
3943.2 3613.6 3386.7 3249.4 3210.8 3266.8 3376.5 3471.9 3524.1 3521.8
3461.3 3344.8 3195 3027.5 2861.3 2705.2 2559.9 2418 2283 2198.3
2159.5 2134.7 2106.3 2067.2 2015.2 1935 1821.8 1694.4 1561.8 1413.3
1243.8 1059.5 869.3 651.4 410.1 172.8 0
3943.2 3603.3 3375.9 3239.7 3202.7 3259.9 3367.5 3460.4 3509.7 3505.9
3446.3 3337.9 3195 3028.7 2858.3 2691.7 2534.8 2381.5 2240.2 2158.6
2122.9 2101.9 2077.5 2038.8 1985.8 1904.1 1791.8 1666.6 1535.2 1387.8
1222.5 1038 840.4 627 391 163.1 0
3943.2 3592.9 3365.2 3230.2 3194.5 3252.9 3358.4 3448.7 3495.3 3490
3431.5 3331.1 3195 3030 2855.3 2678.2 2510 2345 2197.4 2119.1
2086.3 2069.2 2048.8 2010.2 1956.5 1873.2 1762 1638.7 1508.6 1362.6
1201.1 1016.5 811.3 602.5 371.9 153.1 0
3943.2 3580 3354.6 3223 3191.2 3251.7 3357.6 3446.9 3490.8 3483.2
3422.7 3328.9 3197.2 3032.3 2853.7 2670.7 2495.1 2321.1 2169.8 2092.6
2060.9 2045.7 2027.6 1988.2 1933.8 1846 1738.6 1617.5 1484.4 1339.1
1178.7 998.7 777.7 581 352.6 143.7 0
3943.2 3592.9 3365.2 3230.2 3194.5 3252.9 3358.4 3448.7 3495.3 3490
3431.5 3331.1 3195 3030 2855.3 2678.2 2510 2345 2197.4 2119.1
2086.3 2069.2 2048.8 2010.2 1956.5 1873.2 1762 1638.7 1508.6 1362.6
1201.1 1016.5 811.3 602.5 371.9 153.1 0
3943.2 3603.3 3375.9 3239.7 3202.7 3259.9 3367.5 3460.4 3509.7 3505.9
3446.3 3337.9 3195 3028.7 2858.3 2691.7 2534.8 2381.5 2240.2 2158.6
2122.9 2101.9 2077.5 2038.8 1985.8 1904.1 1791.8 1666.6 1535.2 1387.8
1222.5 1038 840.4 627 391 163.1 0
3943.2 3613.6 3386.7 3249.4 3210.8 3266.8 3376.5 3471.9 3524.1 3521.8
3461.3 3344.8 3195 3027.5 2861.3 2705.2 2559.9 2418 2283 2198.3
2159.5 2134.7 2106.3 2067.2 2015.2 1935 1821.8 1694.4 1561.8 1413.3
1243.8 1059.5 869.3 651.4 410.1 172.8 0
3943.2 3624.8 3400.7 3265.5 3226.1 3283.8 3400.1 3507.1 3569.2 3569.3
3502.3 3372.4 3209.2 3036.7 2875.2 2730.6 2596.8 2464.1 2335.7 2245.2
2197.1 2165.3 2132.9 2094.2 2041.4 1958.7 1844.6 1715.3 1578.9 1427.5
1250.7 1069.5 873.4 653.4 413.1 176.7 0
3943.2 3636 3414.8 3281.7 3241.4 3300.9 3423.9 3542.2 3614.1 3616.7
3543.4 3400 3223.3 3045.9 2889.3 2756.2 2634 2510.3 2388.5 2292.1
2234.6 2195.8 2159.5 2121.1 2067.7 1982.5 1867.5 1736.3 1596 1441.7
1257.7 1079.2 877.6 655.2 416.1 180.4 0
3943.2 3650.4 3434.6 3305.3 3268 3334.9 3475.6 3618.5 3707.5 3713.1
3628.8 3466.4 3271.1 3083.9 2924.3 2788.5 2661.4 2533.3 2409.2 2306.6
2235.2 2188 2148.6 2110 2055.6 1970.8 1855.7 1724.8 1584.8 1428.4
1243.8 1066.1 860.4 625.8 379.8 165.7 0
3943.2 3664.8 3454.5 3328.9 3294.4 3369 3527.4 3694.7 3801 3809.3
3714.4 3532.8 3318.6 3121.9 2959.4 2820.8 2688.8 2556.4 2430.1 2321.1
2236.1 2180.1 2137.7 2099 2043.5 1959.2 1843.7 1713.2 1573.6 1415.1
1229.9 1053.1 843.1 596.5 343.5 151 0
3943.2 3682.6 3482.9 3362.5 3334.8 3420.4 3600.6 3791.7 3911.7 3915.2
3801.1 3594.6 3365.8 3165.3 2990.1 2835 2685.5 2539 2405.1 2292.4
2199.2 2136.4 2091.3 2052.4 1996.6 1916.2 1805.9 1680.5 1544.1 1386.2
1203.5 1025.6 822.2 551.7 301.4 133.3 0
3943.2 3700.3 3511.2 3396.2 3375 3471.9 3673.9 3888.7 4022.6 4021.1
3888 3656.5 3412.8 3208.6 3020.9 2849.2 2682 2521.6 2380.1 2263.6
2162.3 2092.6 2045 2005.6 1949.7 1873.2 1768.1 1647.8 1514.6 1357.3
1177.2 997.9 801.2 506.9 259.5 115.8 0
3943.2 3723.2 3548.1 3441.1 3425.7 3524.2 3719.4 3925.3 4039.7 4011
3853 3617.3 3381.1 3173.2 2978.6 2796.9 2621.6 2456.6 2312.7 2197.1
2102.6 2037 1996.4 1957.4 1900.6 1821 1718.2 1600.6 1473.8 1320.4
1143.8 969.2 777 515.4 283 133.8 0
3943.2 3746.2 3584.9 3486.2 3476.4 3576.7 3765 3962.1 4056.7 4000.7
3817.9 3578.2 3349.3 3137.9 2936.2 2744.5 2561.4 2391.5 2245.2 2130.5
2043 1981.4 1947.7 1909.3 1851.8 1768.8 1668.2 1553.2 1432.9 1283.4
1110.3 940.4 752.8 523.8 306.4 151.6 0
3943.2 3769 3625.4 3537.4 3531.5 3619.7 3776.1 3927.2 3983.3 3905.2
3723.9 3502.9 3286.7 3077.8 2876.7 2685.2 2504.2 2337.2 2193.7 2080.2
1995.7 1938 1900.8 1854.2 1788.5 1695 1589.1 1480.1 1368.8 1233
1072.8 910 727.5 526 317.5 152.1 0
3943.2 3791.9 3666 3588.4 3586.4 3663 3787.3 3892.1 3909.9 3809.7
3630 3427.5 3224.2 3017.9 2817.4 2626 2447 2283 2142.3 2029.9
1948.1 1894.4 1853.9 1799.1 1725.3 1621.3 1510.1 1407.2 1304.6 1182.5
1035.3 879.4 702.1 528.1 328.3 152.5 0
3943.2 3817.9 3711.8 3648.9 3646.9 3702.9 3781.9 3826.1 3795.2 3678.7
3512.3 3331 3144 2953.8 2768.7 2591.1 2421.8 2262.3 2124.7 2013.7
1922.6 1856.3 1799.7 1740.7 1674.1 1588.8 1497.7 1411.1 1318.2 1202.3
1054.5 898.8 718.4 539.6 341.2 154.9 0
3943.2 3844.1 3757.8 3709.4 3707.5 3743.2 3776.5 3760.1 3680.7 3548
3394.7 3234.3 3063.8 2889.8 2719.8 2556 2396.5 2241.7 2107.5 1997.3
1897.2 1818 1745.4 1682.3 1622.8 1556.2 1485.1 1415.1 1331.9 1222.3
1073.6 918.2 734.6 551.1 354.1 157.4 0
3943.2 3873 3812.8 3782.2 3784.3 3805.8 3806.4 3749.2 3629.2 3471.9
3306.9 3149.6 2996.3 2850 2708.8 2568.1 2423.9 2278 2142.7 2027
1923.3 1843.9 1786.4 1742.2 1700.6 1653.2 1588.5 1501 1393 1264.2
1105.9 944 756.4 561.7 365.4 161.9 0
3943.2 3902 3867.5 3855.1 3861.2 3868.8 3836.5 3738.2 3577.8 3395.7
3219.2 3064.8 2929.1 2810.2 2697.9 2580.2 2451.3 2314.3 2178.1 2056.6
1949.7 1869.9 1827.5 1802.1 1778.2 1750.4 1691.7 1587 1454.1 1306.1
1138.2 969.9 778 572.3 376.8 166.4 0
3943.2 3937.9 3930.3 3936.4 3948.5 3950 3901.6 3778.3 3588.4 3375
3163.2 2996.7 2875.7 2786.4 2707.7 2616.2 2506.5 2383.9 2245.5 2114.6
2017 1964 1969.3 1974.6 1958 1917.1 1818.8 1658.4 1477.6 1305.8
1143.9 972.9 778.5 565.9 368.4 155.9 0
3943.2 3970.1 3993.9 4023.1 4055.5 4062.4 4026.1 3924.7 3758.9 3569.2
3362.2 3177.9 3027.8 2909 2809.9 2705.5 2587.4 2458.5 2321.1 2212.2
2145.3 2111.6 2106.6 2095.7 2037.9 1927 1817.6 1661.7 1477.6 1291
1075.5 860.2 643.8 450.9 283 120.3 0
3943.2 4003.4 4061.2 4117.1 4166.8 4188.2 4171.7 4099.8 3975.9 3830.5
3668.1 3519.7 3395.6 3288.6 3183.5 3059.7 2912 2749 2575.9 2439
2348.1 2288.1 2244.7 2193.3 2114.6 1977.8 1841.6 1648.4 1415.4 1202.8
976.6 764.1 562.6 391 239.1 102.3 0
3943.2 4036.7 4128.6 4211 4277.9 4313.9 4317.2 4274.9 4192.9 4091.8
3974.2 3861.5 3763.4 3668.1 3557 3413.9 3236.6 3039.6 2830.7 2665.8
2550.8 2464.9 2382.9 2290.9 2191.3 2028.8 1865.7 1634.9 1353 1114.4
877.6 668 481.2 331.1 195.2 84.4 0
3943.2 4071.5 4200.6 4317.7 4407.6 4466.7 4493.2 4479.1 4440.4 4392.9
4346 4314.7 4300 4281.8 4247.6 4189.1 4108.4 4025.2 3947.9 3884
3814.4 3696.9 3502 3227.2 2870.4 2443.4 2059.2 1690 1337.4 1066.9
834.6 638.7 469.1 328.7 196.4 85.5 0
3943.2 4106.3 4272.8 4424.4 4537.1 4619.6 4669.2 4683.4 4688 4694
4717.9 4767.8 4836.2 4895.3 4938.5 4964.3 4980.4 5011.2 5065.2 5102.2
5078 4929 4621.1 4163.4 3549.5 2858 2252.7 1744.9 1321.7 1019.5
791.7 609.5 457 326.5 197.5 86.6 0
3943.2 4140.8 4344.3 4533.9 4681.8 4783.6 4847.1 4877.6 4901.3 4933.4
4991.5 5082.3 5199.8 5322.6 5462.4 5619 5817.8 6077.9 6420.2 6784.8
7123.2 7342.9 7294.5 6953.7 6319.6 5462.1 4587.2 3730.1 2937 2245.3
1629.6 1104.3 711.5 437.6 233.9 97 0
3943.2 4175.5 4416 4643.5 4826.6 4947.6 5025.1 5071.7 5114.7 5172.6
5264.9 5396.6 5563.4 5749.9 5986.2 6273.7 6655 7144.7 7775.2 8467.4
9168.3 9756.6 9967.7 9744.2 9089.6 8066.2 6921.8 5715.4 4552.2 3471.1
2467.6 1599.1 966.1 549 270.5 107.4 0
3943.2 4208 4487.9 4761.9 4976.5 5112.2 5196.8 5245.8 5295.8 5357.7
5446 5569.5 5730.3 5915.1 6144.6 6475.6 6949.2 7569.2 8347.9 9273.6
10383.7 11549.7 12583.4 13316.1 13499.2 12728.2 11637.4 10339.3 8922.9 7387.4
5627.2 3938.5 2537.5 1468.6 660.6 216.4 0
3943.2 4240.5 4559.8 4880.6 5126.5 5277 5368.6 5420 5476.7 5542.6
5627.3 5742.3 5897.4 6080.5 6302.9 6677.4 7243.3 7993.8 8920.6 10079.7
11598.8 13342.7 15199.3 16888 17908.6 17390.3 16353.1 14963.3 13293.5 11303.8
8786.7 6277.9 4108.9 2388.5 1050.9 325.3 0
